IESNA:LM-63-2002
[TEST]P1644899
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-830-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12100.2
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1318.6 1293.8 1226.4 1163.8 1140.2 1147.3 1175.6 1260.7 1411.9 1640.0 1957.8 2352.4 2696.3 3027.1 3334.3 3678.1 
4044.4 4415.4 4876.2 5319.3 5648.9 5885.3 6068.4 6105.0 5776.6 5047.5 3870.7 1944.8 679.4 232.8 132.3 89.8 53.2 
24.8 0.0 0.0 0.0 
1318.6 1291.4 1227.6 1165.0 1139.0 1146.1 1174.5 1254.8 1396.6 1634.1 1954.3 2327.6 2697.5 3037.7 3342.6 3686.4 
4059.8 4439.1 4904.6 5350.0 5677.3 5912.4 6106.2 6120.4 5823.8 5100.7 3909.7 1972.0 706.6 245.8 140.6 96.9 57.9 
28.4 0.0 0.0 0.0 
1318.6 1291.4 1234.7 1175.6 1149.6 1156.7 1181.5 1247.7 1377.7 1590.4 1886.9 2248.5 2623.0 2956.2 3285.9 3630.9 
3998.3 4417.8 4895.1 5384.3 5808.5 6093.2 6296.4 6388.6 6186.6 5542.6 4294.9 2387.9 902.7 374.5 200.9 125.2 
76.8 49.6 16.5 0.0 0.0 
1318.6 1300.9 1251.3 1201.6 1179.2 1183.9 1204.0 1250.1 1352.9 1518.3 1768.8 2089.0 2456.4 2806.2 3158.3 3516.3 
3901.4 4320.9 4820.7 5367.7 5903.0 6388.6 6743.1 6991.2 6971.1 6490.2 5429.2 3708.9 1591.5 590.8 320.2 182.0 
107.5 70.9 29.5 0.0 0.0 
1318.6 1302.1 1265.4 1228.8 1214.6 1222.9 1246.5 1274.9 1341.0 1467.5 1636.4 1891.6 2234.3 2562.8 2931.4 
3303.6 3698.2 4147.2 4686.0 5272.0 5968.0 6627.3 7223.9 7687.1 7885.6 7687.1 6848.2 5428.0 3303.6 1285.5 
538.8 297.7 152.4 76.8 28.4 0.0 0.0 
1318.6 1306.8 1283.2 1264.2 1264.2 1285.5 1311.5 1342.2 1387.1 1468.7 1591.5 1751.0 1990.9 2304.0 2631.3 
3005.8 3446.6 3939.3 4517.0 5194.1 5951.4 6757.2 7512.2 8153.8 8573.3 8659.5 8327.5 7371.6 5628.9 3336.7 
1097.7 353.3 137.1 57.9 16.5 1.2 0.0 
1318.6 1317.4 1309.1 1306.8 1325.7 1358.8 1401.3 1455.7 1518.3 1591.5 1684.9 1803.0 1947.2 2153.9 2442.2 
2769.5 3150.0 3643.9 4238.2 4884.5 5683.2 6486.7 7343.3 8153.8 8826.1 9335.4 9699.3 9674.5 8837.9 6720.6 
3812.8 1554.9 333.2 98.1 27.2 2.4 0.0 
1318.6 1318.6 1315.1 1318.6 1341.0 1380.0 1433.2 1494.6 1563.2 1643.5 1738.0 1850.3 1988.5 2161.0 2438.7 
2764.8 3107.5 3577.7 4161.4 4840.8 5618.2 6472.5 7292.5 8065.2 8764.7 9325.9 9725.3 9790.3 9027.0 7005.4 
3987.7 1957.8 443.1 119.3 29.5 3.5 0.0 
1318.6 1324.5 1328.1 1344.6 1380.0 1429.7 1495.8 1572.6 1657.7 1759.3 1879.8 2007.4 2124.4 2274.5 2500.1 
2789.6 3082.6 3524.5 4136.6 4833.7 5607.6 6414.6 7143.6 7778.1 8377.1 8888.7 9292.8 9415.7 8693.8 6408.7 
3736.0 1707.3 570.7 160.7 43.7 7.1 0.0 
1318.6 1322.1 1335.1 1363.5 1413.1 1480.5 1557.3 1645.9 1741.6 1851.5 1977.9 2099.6 2221.3 2379.6 2607.7 
2877.1 3185.4 3653.3 4255.9 4961.3 5689.1 6386.2 6980.5 7552.4 8099.5 8552.0 8850.9 8692.6 7420.1 4981.4 
2715.2 886.2 264.7 130.0 65.0 13.0 0.0 
1318.6 1313.9 1330.4 1364.7 1419.0 1491.1 1573.8 1660.1 1744.0 1838.5 1936.5 2021.6 2126.8 2265.0 2457.6 
2705.7 3027.1 3485.5 4056.2 4651.7 5280.3 5868.7 6414.6 7045.5 7652.8 8156.2 8329.9 7667.0 5656.0 3250.4 
1337.5 341.5 102.8 42.5 16.5 7.1 0.0 
1318.6 1323.3 1339.9 1376.5 1434.4 1505.3 1584.4 1670.7 1751.0 1836.1 1922.4 1995.6 2083.1 2200.0 2382.0 
2604.1 2933.8 3361.5 3861.3 4372.9 4918.8 5319.3 5689.1 6057.8 6296.4 6422.9 6251.5 5491.8 3881.4 2130.3 
820.0 213.9 68.5 22.4 8.3 4.7 0.0 
1318.6 1315.1 1331.6 1363.5 1419.0 1486.4 1566.7 1644.7 1719.1 1795.9 1870.4 1928.3 1996.8 2105.5 2269.7 
2500.1 2788.4 3128.7 3460.7 3751.4 3997.2 4088.1 4085.8 4053.9 3933.4 3765.6 3467.8 2924.3 2002.7 1010.2 277.7 
82.7 27.2 9.5 4.7 2.4 0.0 
1318.6 1324.5 1334.0 1361.1 1408.4 1469.8 1540.7 1602.2 1666.0 1716.8 1762.9 1798.3 1813.7 1790.0 1681.3 
1502.9 1282.0 1027.9 759.7 524.6 358.0 249.3 189.0 148.9 115.8 88.6 69.7 54.4 42.5 30.7 22.4 14.2 8.3 4.7 3.5 2.4 0.0 
1318.6 1319.8 1323.3 1339.9 1381.2 1428.5 1478.1 1517.1 1525.4 1461.6 1295.0 1046.8 765.6 498.6 317.8 238.7 209.1 
190.2 171.3 151.2 131.2 113.4 95.7 81.5 68.5 54.4 42.5 34.3 26.0 18.9 13.0 8.3 5.9 4.7 2.4 2.4 0.0 
1318.6 1324.5 1321.0 1330.4 1354.0 1383.6 1385.9 1311.5 1096.5 815.3 534.1 342.6 269.4 238.7 216.2 193.8 171.3 
150.1 130.0 111.1 94.5 80.3 68.5 59.1 50.8 41.4 31.9 24.8 18.9 14.2 9.5 5.9 4.7 3.5 2.4 2.4 0.0 
1318.6 1323.3 1315.1 1313.9 1321.0 1309.1 1192.2 911.0 616.8 394.6 310.7 280.0 246.9 217.4 187.9 163.1 138.2 115.8 
95.7 79.2 65.0 55.5 48.4 43.7 37.8 33.1 28.4 21.3 16.5 13.0 9.5 5.9 3.5 2.4 2.4 1.2 0.0 
1318.6 1313.9 1303.2 1292.6 1276.1 1176.8 915.7 595.5 372.2 316.7 296.6 270.6 232.8 195.0 160.7 131.2 107.5 87.4 72.1 
60.3 52.0 46.1 41.4 36.6 31.9 28.4 23.6 20.1 15.4 11.8 8.3 5.9 3.5 2.4 1.2 0.0 0.0 
1318.6 1308.0 1298.5 1284.3 1238.3 1038.6 703.0 420.6 326.1 306.0 284.8 250.5 211.5 170.1 134.7 106.3 87.4 72.1 59.1 
50.8 46.1 41.4 36.6 31.9 28.4 24.8 20.1 16.5 13.0 10.6 8.3 4.7 2.4 1.2 0.0 0.0 0.0 
1318.6 1308.0 1298.5 1283.2 1217.0 953.5 599.0 366.3 316.7 298.9 271.8 232.8 190.2 148.9 117.0 93.3 78.0 63.8 53.2 46.1 
40.2 36.6 31.9 29.5 24.8 21.3 16.5 11.8 9.5 8.3 7.1 4.7 3.5 1.2 0.0 0.0 0.0 
1318.6 1297.3 1287.9 1272.5 1188.6 886.2 543.5 347.4 310.7 290.7 258.8 218.6 176.0 133.5 105.2 85.1 70.9 59.1 49.6 41.4 
36.6 31.9 28.4 24.8 21.3 17.7 13.0 9.5 7.1 5.9 4.7 3.5 2.4 0.0 0.0 0.0 0.0 
1318.6 1293.8 1284.3 1269.0 1186.3 890.9 541.1 342.6 310.7 289.5 255.2 216.2 171.3 131.2 102.8 82.7 68.5 57.9 48.4 40.2 
35.4 30.7 27.2 23.6 20.1 16.5 11.8 8.3 5.9 5.9 4.7 3.5 2.4 0.0 0.0 0.0 0.0 
